Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Flange - Flange fixing Units
Bill of material
A1008-13
ORDERNO
Article-number
A1008-13
BALL
Ball-Ø
25 mm
NOH
Number of holes
3
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LCU
Load capacity up
55 kg
LCD
Load capacity down
25 kg
A
73.0 mm
B
14.2 mm
C
6.3 mm
D
37.2 mm
E
15.8 mm
F
3.5 mm
G
55.6 mm
H
5.1 mm
O
38.1 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices